5.2.5.10.2 Alternate Multiplexer Selection (Safety)
The ADC Controller features an alternate input multiplexer that can be used to test the main input multiplexer in the context of safety-critical applications.
The alternate input multiplexer can be selected by enabling ADC_EMR.ALTCH. When selecting the alternate multiplexer, ADC_MR.TRACKTIM must be set to 15 and ADC_EMR.TRACKX must be set to 1.