9.8.7.27 PWM Fault Protection Value Register 1
This register can only be written if bits WPSWS5 and WPHWS5 are cleared in the PWM Write Protection Status Register.
See Fault Inputs for details on fault generation.
Name: | PWM_FPV1 |
Offset: | 0x68 |
Reset: | 0x00000000 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
FPVL3 | FPVL2 | FPVL1 | FPVL0 | ||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
FPVH3 | FPVH2 | FPVH1 | FPVH0 | ||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bits 16, 17, 18, 19 – FPVLx Fault Protection Value for PWML output on channel x
This bit is taken into account only if the bit FPZLx is set to ‘0’ in PWM Fault Protection Value Register 2.
Value | Description |
---|---|
0 |
PWML output of channel x is forced to ‘0’ when fault occurs. |
1 |
PWML output of channel x is forced to ‘1’ when fault occurs. |
Bits 0, 1, 2, 3 – FPVHx Fault Protection Value for PWMH output on channel x
This bit is taken into account only if the bit FPZHx is set to ‘0’ in PWM Fault Protection Value Register 2.
Value | Description |
---|---|
0 |
PWMH output of channel x is forced to ‘0’ when fault occurs. |
1 |
PWMH output of channel x is forced to ‘1’ when fault occurs. |