2.2.1.1 Block Diagram

Figure 2-1. SAMA7G5 Architecture
Table 2-2. Advanced Peripheral Bus User Interfaces
Advanced Peripheral BusUser Interfaces
APB0SECURAM, SECUMOD, SFRBU, CPKCC, TZPM, PIOA, PMC, SYSC
APB1CSI, CSI2DC, ISC, XDMAC2, SDMMC[2:0], ADCC, ACC, UDDRPUBL, PWM, PDMC[1:0], ASRC, SPDIFRX, SPDIFTX, I2SMCC[1:0], SFR, EIC
APB2PIT64B[2:0], SSC0, AES, SHA, FLEXCOM[3:0]
APB3TZAESBASC, PIT64B[4:3], SSC1, TRNG, TDES, FLEXCOM[7:4]
APB4GMAC[1:0], XDMAC[1:0], PIT64B5, TC0, FLEXCOM[11:8]
APB5TZC
APB6MCAN[5:0], TC1, MATRIX, SMC, QSPI[1:0], UDPHS[1:0], ICM, TZAESB, TCPCA, TCPCB
APB7UDDRC, DBG