First Conversion in ADCMODE=1

The ADC converted value is placed in the OFFSETCORR field (even after averaging) in a Sign mode signed output. If the output is unsigned, subtract half the code dynamic, which depends on the resolution (averaging).

OFFSETCORR is the offset at mid-range in an unsigned configuration.