9.8.7.21 PWM Output Selection Clear Register

Name: PWM_OSC
Offset: 0x50
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
     OSCL3OSCL2OSCL1OSCL0 
Access WWWW 
Reset –––– 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
     OSCH3OSCH2OSCH1OSCH0 
Access WWWW 
Reset –––– 

Bits 16, 17, 18, 19 – OSCLx Output Selection Clear for PWML output of the channel x

ValueDescription
0

No effect.

1

Dead-time generator output DTOLx selected as PWML output of channel x.

Bits 0, 1, 2, 3 – OSCHx Output Selection Clear for PWMH output of the channel x

ValueDescription
0

No effect.

1

Dead-time generator output DTOHx selected as PWMH output of channel x.