9.8.7.36 PWM Write Protection Status Register

Name: PWM_WPSR
Offset: 0xE8
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
 WPVSRC[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 WPVSRC[7:0] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
   WPHWS5WPHWS4WPHWS3WPHWS2WPHWS1WPHWS0 
Access RRRRRR 
Reset 000000 
Bit 76543210 
 WPVS WPSWS5WPSWS4WPSWS3WPSWS2WPSWS1WPSWS0 
Access RRRRRRR 
Reset 0000000 

Bits 31:16 – WPVSRC[15:0] Write Protect Violation Source

When WPVS = 1, WPVSRC indicates the register address offset at which a write access has been attempted.

Bits 8, 9, 10, 11, 12, 13 – WPHWSx Write Protect HW Status

ValueDescription
0

The HW write protection x of the register group x is disabled.

1

The HW write protection x of the register group x is enabled.

Bit 7 – WPVS Write Protect Violation Status

ValueDescription
0

No write protection violation has occurred since the last read of PWM_WPSR.

1

At least one write protection violation has occurred since the last read of PWM_WPSR. If this violation is an unauthorized attempt to write a protected register, the associated violation is reported into field WPVSRC.

Bits 0, 1, 2, 3, 4, 5 – WPSWSx Write Protect SW Status

ValueDescription
0

The SW write protection x of the register group x is disabled.

1

The SW write protection x of the register group x is enabled.