9.8.7.25 PWM Fault Status Register

Refer to Fault Inputs for details on fault generation.

Name: PWM_FSR
Offset: 0x60
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 FS[7:0] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 FIV[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 15:8 – FS[7:0] Fault Status

For each bit y of FS, where y is the fault input number:

0: The fault y is not currently active.

1: The fault y is currently active.

Bits 7:0 – FIV[7:0] Fault Input Value

For each bit y of FIV, where y is the fault input number:

0: The current sampled value of the fault input y is 0 (after filtering if enabled).

1: The current sampled value of the fault input y is 1 (after filtering if enabled).