9.8.7.33 PWM Stepper Motor Mode Register
This register can only be written if bits WPSWS2 and WPHWS2 are cleared in the PWM Write Protection Status Register.
| Name: | PWM_SMMR |
| Offset: | 0xB0 |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| DOWN1 | DOWN0 | ||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| GCEN1 | GCEN0 | ||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 |
Bits 16, 17 – DOWNx Down Count
| Value | Description |
|---|---|
| 0 |
Up counter. |
| 1 |
Down counter. |
Bits 0, 1 – GCENx Gray Count Enable
| Value | Description |
|---|---|
| 0 |
Disable Gray count generation on PWML[2*x], PWMH[2*x], PWML[2*x +1], PWMH[2*x +1] |
| 1 |
Enable Gray count generation on PWML[2*x], PWMH[2*x], PWML[2*x +1], PWMH[2*x +1]. |