5.2.6.9 ADC Last Converted Data Register (NO_OSR)

Name: ADC_LCDR (NO_OSR)
Offset: 0x20
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 NO_OSR_CHNB[3:0]NO_OSR_LDATA[11:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 NO_OSR_LDATA[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 15:12 – NO_OSR_CHNB[3:0] Channel Number when No Oversampling

Indicates the last converted channel when ADC_EMR.TAG is set and ADC_EMR.OSR = 0. If ADC_EMR.TAG is not set, NO_OSR_CHNB = 0.

Bits 11:0 – NO_OSR_LDATA[11:0] Last Data Converted when No Oversampling

The analog-to-digital conversion data is placed into this register at the end of a conversion and remains until a new conversion is completed.