5.2.6.17 ADC End Of Conversion Interrupt Status Register

Name: ADC_EOC_ISR
Offset: 0x40
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
 EOC31EOC30       
Access WW 
Reset 00 
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 EOC15EOC14EOC13EOC12EOC11EOC10EOC9EOC8 
Access WWWWWWWW 
Reset 00000000 
Bit 76543210 
 EOC7EOC6EOC5EOC4EOC3EOC2EOC1EOC0 
Access WWWWWWWW 
Reset 00000000 

Bit 31 – EOC31 End of Conversion Interrupt Enable x

ValueDescription
0 The corresponding analog channel is disabled, or the conversion is not finished. This flag is cleared when reading the corresponding ADC_CDRx registers.
1 The corresponding analog channel is enabled and conversion is complete.

Bit 30 – EOC30 End of Conversion Interrupt Enable x

ValueDescription
0 The corresponding analog channel is disabled, or the conversion is not finished. This flag is cleared when reading the corresponding ADC_CDRx registers.
1 The corresponding analog channel is enabled and conversion is complete.

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15 – EOCx End of Conversion x (automatically set / cleared)

ValueDescription
0 The corresponding analog channel is disabled, or the conversion is not finished. This flag is cleared when reading the corresponding ADC_CDRx registers.
1 The corresponding analog channel is enabled and conversion is complete.