5.2.6.24 ADC Channel Data Register

Name: ADC_CDRx
Offset: 0x60 + x*0x04 [x=0..31]
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 DATA[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 DATA[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 15:0 – DATA[15:0] Converted Data

The analog-to-digital conversion data is placed into this register at the end of a conversion and remains until a new conversion is completed. ADC_CDRx is only loaded if the corresponding analog channel is enabled.