9.3.10.27 USART LIN Baud Rate Register

This register is relevant only if USART_MODE = 0xA or 0xB in USART Mode Register.

Returns the baud rate value after the synchronization process completion.

Name: FLEX_US_LINBRR
Offset: 0x25C
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
      LINFP[2:0] 
Access RRR 
Reset 000 
Bit 15141312111098 
 LINCD[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 LINCD[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 18:16 – LINFP[2:0] Fractional Part after Synchronization

Bits 15:0 – LINCD[15:0] Clock Divider after Synchronization