9.3.10.47 SPI Interrupt Mask Register

The following configuration values are valid for all listed bit names of this register:

0: The corresponding interrupt is not enabled.

1: The corresponding interrupt is enabled.

Name: FLEX_SPI_IMR
Offset: 0x41C
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
 RXFPTEFTXFPTEFRXFTHFRXFFFRXFEFTXFTHFTXFFFTXFEF 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
    SFERRCMPUNDESTXEMPTYNSSR 
Access RRRRR 
Reset 00000 
Bit 76543210 
     OVRESMODFTDRERDRF 
Access RRRR 
Reset 0000 

Bit 31 – RXFPTEF RXFPTEF Interrupt Mask

Bit 30 – TXFPTEF TXFPTEF Interrupt Mask

Bit 29 – RXFTHF RXFTHF Interrupt Mask

Bit 28 – RXFFF RXFFF Interrupt Mask

Bit 27 – RXFEF RXFEF Interrupt Mask

Bit 26 – TXFTHF TXFTHF Interrupt Mask

Bit 25 – TXFFF TXFFF Interrupt Mask

Bit 24 – TXFEF TXFEF Interrupt Mask

Bit 12 – SFERR Client Mode Frame Error Interrupt Mask

Bit 11 – CMP Comparison Interrupt Mask

Bit 10 – UNDES Underrun Error Interrupt Mask

Bit 9 – TXEMPTY Transmission Registers Empty Mask

Bit 8 – NSSR NSS Rising Interrupt Mask

Bit 3 – OVRES Overrun Error Interrupt Mask

Bit 2 – MODF Mode Fault Error Interrupt Mask

Bit 1 – TDRE SPI Transmit Data Register Empty Interrupt Mask

Bit 0 – RDRF Receive Data Register Full Interrupt Mask