9.3.10.35 USART Write Protection Mode Register

Name: FLEX_US_WPMR
Offset: 0x2E4
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 WPKEY[23:16] 
Access WWWWWWWW 
Reset 00000000 
Bit 2322212019181716 
 WPKEY[15:8] 
Access WWWWWWWW 
Reset 00000000 
Bit 15141312111098 
 WPKEY[7:0] 
Access WWWWWWWW 
Reset 00000000 
Bit 76543210 
      WPCRENWPITENWPEN 
Access R/WR/WR/W 
Reset 000 

Bits 31:8 – WPKEY[23:0] Write Protection Key

ValueNameDescription
0x555341 PASSWD

Writing any other value in this field aborts the write operation of bits WPEN, WPITEN and WPCREN. Always reads as 0.

Bit 2 – WPCREN Write Protection Control Enable

See USART Register Write Protection for the list of registers that can be write-protected.

ValueDescription
0

Disables the write protection on control register if WPKEY corresponds to 0x555341 (“USA” in ASCII).

1

Enables the write protection on control register if WPKEY corresponds to 0x555341 (“USA” in ASCII).

Bit 1 – WPITEN Write Protection Interrupt Enable

See USART Register Write Protection for the list of registers that can be write-protected.

ValueDescription
0

Disables the write protection on interrupt registers if WPKEY corresponds to 0x555341 (“USA” in ASCII).

1

Enables the write protection on interrupt registers if WPKEY corresponds to 0x555341 (“USA” in ASCII).

Bit 0 – WPEN Write Protection Enable

See USART Register Write Protection for the list of registers that can be write-protected.

ValueDescription
0

Disables the write protection on configuration registers if WPKEY corresponds to 0x555341 (“USA” in ASCII).

1

Enables the write protection on configuration registers if WPKEY corresponds to 0x555341 (“USA” in ASCII).