2.2.1 System Bus and Interconnect
The device on-chip interconnect is architectured around the following components:
- 5x AXI matrixes based on the Arm NIC-400 module
- 1x AHB matrix
- 8x APB buses
- 1x Universal DDR Memory Controller (UDDRC)
The following features are supported by the interconnect backbone:
- Quality of Service (QoS) to ensure priorities and limits for all AXI and AHB transactions
- Performance monitoring to track AXI bus activity