2.2.1.1 Block Diagram
| Advanced Peripheral Bus | User Interfaces |
|---|---|
| APB0 | SECURAM, SECUMOD, SFRBU, CPKCC, TZPM, PIOA, PMC, SYSC |
| APB1 | CSI, CSI2DC, ISC, XDMAC2, SDMMC[2:0], ADCC, ACC, UDDRPUBL, PWM, PDMC[1:0], ASRC, SPDIFRX, SPDIFTX, I2SMCC[1:0], SFR, EIC |
| APB2 | PIT64B[2:0], SSC0, AES, SHA, FLEXCOM[3:0] |
| APB3 | TZAESBASC, PIT64B[4:3], SSC1, TRNG, TDES, FLEXCOM[7:4] |
| APB4 | GMAC[1:0], XDMAC[1:0], PIT64B5, TC0, FLEXCOM[11:8] |
| APB5 | TZC |
| APB6 | MCAN[5:0], TC1, MATRIX, SMC, QSPI[1:0], UDPHS[1:0], ICM, TZAESB, TCPCA, TCPCB |
| APB7 | UDDRC, DBG |