7.2.7.18 I2SMCC Transmitter Holding Right x Register

Name: I2SMCC_THRxR
Offset: 0x64 + x*0x08 [x=0..3]
Reset: –
Property: Write-only

Bit 3130292827262524 
 THR[31:24] 
Access WWWWWWWW 
Reset –––––––– 
Bit 2322212019181716 
 THR[23:16] 
Access WWWWWWWW 
Reset –––––––– 
Bit 15141312111098 
 THR[15:8] 
Access WWWWWWWW 
Reset –––––––– 
Bit 76543210 
 THR[7:0] 
Access WWWWWWWW 
Reset –––––––– 

Bits 31:0 – THR[31:0] Transmitter Holding Right

Next data word to be transmitted on the right channel on wire x in I2S mode or the xth + 1 TDM channel multiplied by 2 after the current word if TXRRDYx is not set. If I2SMCC_MRA.DATALENGTH specifies fewer than 32 bits, data is right-justified in the THR field.