7.2.7.16 I2SMCC Receiver Holding Right x Register

Name: I2SMCC_RHRxR
Offset: 0x44 + x*0x08 [x=0..3]
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
 RHR[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 RHR[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 RHR[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 RHR[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – RHR[31:0] Receiver Holding Right

Set by hardware to either the last received data word of the right channel on wire x in I2S mode (I2SMCC_MRA.FORMAT = ‘0’) or to the last received data word of the xth +1 TDM channel multiplied by 2. If I2SMCC_MRA.DATALENGTH specifies fewer than 32 bits, data is right-justified in the RHR field.