7.2.7.15 I2SMCC Receiver Holding Left x Register

Name: I2SMCC_RHLxR
Offset: 0x40 + x*0x08 [x=0..3]
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
 RHL[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 RHL[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 RHL[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 RHL[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – RHL[31:0] Receiver Holding Left

Set by hardware to either the last received data word of the left channel on wire x in I2S mode (I2SMCC_MRA.FORMAT = ‘0’) or to the last received data word of the xth TDM channel multiplied by 2. If I2SMCC_MRA.DATALENGTH specifies fewer than 32 bits, data is right-justified in the RHL field.