4.11.6.8 OTPC Interrupt Status Register

Name: OTPC_ISR
Offset: 0x1C
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
    SECE     
Access R 
Reset 0 
Bit 2322212019181716 
        KBERR 
Access R 
Reset 0 
Bit 15141312111098 
  HDERRCOERRCKERREORFEOHEOFEOR 
Access RRRRRRR 
Reset 0000000 
Bit 76543210 
 WERRIVERRLKERRPGERREOKTEOIEOLEOP 
Access RRRRRRRR 
Reset 00000000 

Bit 28 – SECE Security and/or Safety Event (cleared on read)

ValueDescription
0 No security or safety event occurred since the last read of OTPC_ISR.
1 One or more safety or security event occurred since the last read of OTPC_ISR. For details on the event, see OTPC_WPSR.

Bit 16 – KBERR Key Bus Error (cleared on read)

ValueDescription
0 No error happened on the key bus since the last read of OTPC_ISR.
1 An error happened on the key bus since the last read of OTPC_ISR.

Bit 14 – HDERR Hide Error (cleared on read)

ValueDescription
0 No hiding error occurred since the last read of OTPC_ISR.
1 A hiding error occurred since the last read of OTPC_ISR.

Bit 13 – COERR Corruption Error (cleared on read)

ValueDescription
0 No corruption occurred during the last start-up since the last read of OTPC_ISR.
1 A corruption occurred since the last read of OTPC_ISR.

Bit 12 – CKERR Checksum Check Error (cleared on read)

ValueDescription
0 No checksum check failure occurred during last reading sequence since the last read of OTPC_ISR.
1 A checksum check failure occurred since the last read of OTPC_ISR.

Bit 11 – EORF End Of Refresh (cleared on read)

ValueDescription
0 No refresh sequence completion since the last read of OTPC_ISR.
1 At least one refresh sequence completion since the last read of OTPC_ISR.

Bit 10 – EOH End Of Hide (cleared on read)

ValueDescription
0 No hiding sequence completion since the last read of OTPC_ISR.
1 At least one hiding sequence completion since the last read of OTPC_ISR.

Bit 9 – EOF End Of Flush (cleared on read)

ValueDescription
0 No flush of the temporary registers since the last read of OTPC_ISR.
1 At least one flush hof the temporary registers has been completed since the last read of OTPC_ISR.

Bit 8 – EOR End Of Read (cleared on read)

ValueDescription
0 No reading sequence completion since the last read of OTPC_ISR.
1 At least one reading sequence completion since the last read of OTPC_ISR.

Bit 7 – WERR Write Error (cleared on read)

ValueDescription
0 No write error occurred since the last read of OTPC_ISR.
1 A write error occurred since the last read of OTPC_ISR.

Bit 6 – IVERR Invalidation Error (cleared on read)

ValueDescription
0 No invalidation failure occurred during last invalidation sequence since the last read of OTPC_ISR.
1 An invalidation failure occurred since the last read of OTPC_ISR.

Bit 5 – LKERR Locking Error (cleared on read)

ValueDescription
0 No locking failure occurred during last locking sequence since the last read of OTPC_ISR.
1 A locking failure occurred since the last read of OTPC_ISR.

Bit 4 – PGERR Programming Error (cleared on read)

ValueDescription
0 No programming failure occurred during last programming sequence since the last read of OTPC_ISR.
1 A programming failure occurred since the last read of OTPC_ISR.

Bit 3 – EOKT End Of Key Transfer (cleared on read)

ValueDescription
0 No key transfer completion since the last read of OTPC_ISR.
1 At least one key transfer has been completed on the host key bus since the last read of OTPC_ISR.

Bit 2 – EOI End Of Invalidation (cleared on read)

ValueDescription
0 No invalidation sequence completion since the last read of OTPC_ISR.
1 At least one invalidation sequence completion since the last read of OTPC_ISR.

Bit 1 – EOL End Of Locking (cleared on read)

ValueDescription
0 No locking sequence completion since the last read of OTPC_ISR.
1 At least one locking sequence completion since the last read of OTPC_ISR.

Bit 0 – EOP End Of Programming (cleared on read)

ValueDescription
0 No programming sequence completion since the last read of OTPC_ISR.
1 At least one programming sequence completion since the last read of OTPC_ISR.