4.11.6.3 OTPC Address Register

Name: OTPC_AR
Offset: 0x08
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
        INCRT 
Access R/W 
Reset 0 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 DADDR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 16 – INCRT Increment Type

ValueNameDescription
0 AFTER_READ

Increment DADDR after a read of OTPC_DR.

1 AFTER_WRITE

Increment DADDR after a write of OTPC_DR.

Bits 7:0 – DADDR[7:0] Data Address

This field represents the word address of the payload to access through the OTPC_DR register.