11.1.7.9 Inter-IC Sound Multi-Channel Controller (I2SMCC)

Timings are provided in the following domains:
  • 1.8V domain: VDDIO from 1.7V to 1.9V, maximum external capacitor = 15 pF, DRV= 1, SR = 1
  • 3.3V domain: VDDIO from 3.0V to 3.6V, maximum external capacitor = 15 pF, DRV= 0, SR = 1
Figure 11-36. I2SMCC Timing Diagram in Host Mode
Figure 11-37. I2SMCC Timing Diagram in Client Mode
Table 11-40. I2SMCC Timings
SymbolParameterMinMaxUnit
Host Mode
fI2SMCC_SCKFrequency in Host mode–12.5MHz
I2S0I2SMCC_DINx setup time before I2SMCC_SCK rises18–ns
I2S1I2SMCC_DINx hold time after I2SMCC_SCK rises0–ns
I2S2I2SMCC_SCK falling to I2SMCC_DOUTx delay07ns
I2S3I2SMCC_SCK falling to I2SMCC_WS delay07ns
Client Mode
fI2SMCC_SCKFrequency in Client mode–12.5MHz
I2S4I2SMCC_DINx setup time before I2SMCC_SCK rises3–ns
I2S5I2SMCC_DINx hold time after I2SMCC_SCK rises1–ns
I2S6I2SMCC_WS setup time before I2SMCC_SCK rises7–ns
I2S7I2SMCC_WS hold time after I2SMCC_SCK rises0–ns
I2S8I2SMCC_SCK falling to I2SMCC_DOUTx delay518ns