11.1.7.2 Flexible Serial Communication Controller (FLEXCOM) - SPI
In Figure 11-19 and Figure 11-20 below, the MOSI line shifting edge is represented with a hold time equal to 0. However, it is important to note that for this device, the MISO line is sampled prior to the MOSI line shifting edge. As shown in Figure 11-18, the device sampling point extends the propagation delay (tp) for client and routing delays to more than half the SPI clock period, whereas the common sampling point allows only less than half the SPI clock period.
For example, an SPI client working in Mode 0 can be safely driven if the SPI host is configured in Mode 0.