11.1.7.10 Image Sensor Controller (ISC)

Timings are provided in the following domains:
  • 1.8V domain: VDDIO from 1.7V to 1.95V, DRV = 1, SR = 1
  • 3.3V domain: VDDIO from 3.00V to 3.6V, DRV = 0, SR = 1
Figure 11-38. ISC Timing Diagram
Table 11-41. ISC Timings
SymbolParameterMinMaxUnit
ISC1DATA setup time before PIXCLK rises1–ns
ISC2DATA hold time after PIXCLK rises0–ns
ISC3VSYNC/HSYNC/FIELD setup time before PIXCLK rises1–ns
ISC4VSYNC/HSYNC/FIELD hold time after PIXCLK rises0–ns
ISC5PIXCLK frequency–100MHz