3.3.5.12.3 Registers Related to Mode Register Reads and Writes
The following are the registers related to the Mode register reads and writes:
- UDDRC_MRCTRL0
- UDDRC_MRCTRL1
- UDDRC_INIT0
- UDDRC_INIT1
- UDDRC_INIT2
- UDDRC_INIT3
- UDDRC_INIT4
- UDDRC_INIT5
For more information about these registers, see Register Descriptions.