3.3 Register Summary
In the following register descriptions, "Programming Mode" specifies the register type:
- Static: can be written only when the controller is in reset.
- Dynamic: can be written at any time during operation.
- Quasi-dynamic: can be written when the controller is in reset and some specific conditions outside reset. There are four groups this type.
| Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|---|---|
| 0x00 | UDDRC_MSTR | 31:24 | ||||||||
| 23:16 | BURST_RDWR[3:0] | |||||||||
| 15:8 | DLL_OFF_MODE | DATA_BUS_WIDTH[1:0] | EN_2T_TIMING_MODE | BURSTCHOP | ||||||
| 7:0 | LPDDR3 | LPDDR2 | DDR3 | |||||||
| 0x04 | UDDRC_STAT | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | SELFREF_CAM_NOT_EMPTY | |||||||||
| 7:0 | SELFREF_TYPE[1:0] | OPERATING_MODE[2:0] | ||||||||
0x08 ... 0x0F | Reserved | |||||||||
| 0x10 | UDDRC_MRCTRL0 | 31:24 | MR_WR | |||||||
| 23:16 | ||||||||||
| 15:8 | MR_ADDR[3:0] | |||||||||
| 7:0 | MR_RANK | MR_TYPE | ||||||||
| 0x14 | UDDRC_MRCTRL1 | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | MR_DATA[15:8] | |||||||||
| 7:0 | MR_DATA[7:0] | |||||||||
| 0x18 | UDDRC_MRSTAT | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | MR_WR_BUSY | |||||||||
0x1C ... 0x1F | Reserved | |||||||||
| 0x20 | UDDRC_DERATEEN | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | DERATE_MR4_TUF_DIS | |||||||||
| 7:0 | DERATE_BYTE[3:0] | DERATE_VALUE[1:0] | DERATE_ENABLE | |||||||
| 0x24 | UDDRC_DERATEINT | 31:24 | MR4_READ_INTERVAL[31:24] | |||||||
| 23:16 | MR4_READ_INTERVAL[23:16] | |||||||||
| 15:8 | MR4_READ_INTERVAL[15:8] | |||||||||
| 7:0 | MR4_READ_INTERVAL[7:0] | |||||||||
0x28 ... 0x2B | Reserved | |||||||||
| 0x2C | UDDRC_DERATECTL | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | DERATE_TEMP_LIMIT_INTR_FORCE | DERATE_TEMP_LIMIT_INTR_CLR | DERATE_TEMP_LIMIT_INTR_EN | |||||||
| 0x30 | UDDRC_PWRCTL | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | DIS_CAM_DRAIN_SELFREF | SELFREF_SW | EN_DFI_DRAM_CLK_DISABLE | DEEPPOWERDOWN_EN | POWERDOWN_EN | SELFREF_EN | ||||
| 0x34 | UDDRC_PWRTMG | 31:24 | ||||||||
| 23:16 | SELFREF_TO_X32[7:0] | |||||||||
| 15:8 | T_DPD_X4096[7:0] | |||||||||
| 7:0 | POWERDOWN_TO_X32[4:0] | |||||||||
| 0x38 | UDDRC_HWLPCTL | 31:24 | HW_LP_IDLE_X32[11:8] | |||||||
| 23:16 | HW_LP_IDLE_X32[7:0] | |||||||||
| 15:8 | ||||||||||
| 7:0 | HW_LP_EXIT_IDLE_EN | HW_LP_EN | ||||||||
0x3C ... 0x4F | Reserved | |||||||||
| 0x50 | UDDRC_RFSHCTL0 | 31:24 | ||||||||
| 23:16 | REFRESH_MARGIN[3:0] | REFRESH_TO_X1_X32[4] | ||||||||
| 15:8 | REFRESH_TO_X1_X32[3:0] | REFRESH_BURST[5:4] | ||||||||
| 7:0 | REFRESH_BURST[3:0] | PER_BANK_REFRESH | ||||||||
0x54 ... 0x5F | Reserved | |||||||||
| 0x60 | UDDRC_RFSHCTL3 | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | REFRESH_UPDATE_LEVEL | DIS_AUTO_REFRESH | ||||||||
| 0x64 | UDDRC_RFSHTMG | 31:24 | T_RFC_NOM_X1_SEL | T_RFC_NOM_X1_X32[11:8] | ||||||
| 23:16 | T_RFC_NOM_X1_X32[7:0] | |||||||||
| 15:8 | LPDDR3_TREFBW_EN | T_RFC_MIN[9:8] | ||||||||
| 7:0 | T_RFC_MIN[7:0] | |||||||||
0x68 ... 0xBF | Reserved | |||||||||
| 0xC0 | UDDRC_CRCPARCTL0 | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | DFI_ALERT_ERR_CNT_CLR | DFI_ALERT_ERR_INT_CLR | DFI_ALERT_ERR_INT_EN | |||||||
0xC4 ... 0xCB | Reserved | |||||||||
| 0xCC | UDDRC_CRCPARSTAT | 31:24 | ||||||||
| 23:16 | DFI_ALERT_ERR_INT | |||||||||
| 15:8 | DFI_ALERT_ERR_CNT[15:8] | |||||||||
| 7:0 | DFI_ALERT_ERR_CNT[7:0] | |||||||||
| 0xD0 | UDDRC_INIT0 | 31:24 | SKIP_DRAM_INIT[1:0] | POST_CKE_X1024[9:8] | ||||||
| 23:16 | POST_CKE_X1024[7:0] | |||||||||
| 15:8 | PRE_CKE_X1024[11:8] | |||||||||
| 7:0 | PRE_CKE_X1024[7:0] | |||||||||
| 0xD4 | UDDRC_INIT1 | 31:24 | DRAM_RSTN_X1024[8] | |||||||
| 23:16 | DRAM_RSTN_X1024[7:0] | |||||||||
| 15:8 | ||||||||||
| 7:0 | PRE_OCD_X32[3:0] | |||||||||
| 0xD8 | UDDRC_INIT2 | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | IDLE_AFTER_RESET_X32[7:0] | |||||||||
| 7:0 | MIN_STABLE_CLOCK_X1[3:0] | |||||||||
| 0xDC | UDDRC_INIT3 | 31:24 | MR[15:8] | |||||||
| 23:16 | MR[7:0] | |||||||||
| 15:8 | EMR[15:8] | |||||||||
| 7:0 | EMR[7:0] | |||||||||
| 0xE0 | UDDRC_INIT4 | 31:24 | EMR2[15:8] | |||||||
| 23:16 | EMR2[7:0] | |||||||||
| 15:8 | EMR3[15:8] | |||||||||
| 7:0 | EMR3[7:0] | |||||||||
| 0xE4 | UDDRC_INIT5 | 31:24 | ||||||||
| 23:16 | DEV_ZQINIT_X32[7:0] | |||||||||
| 15:8 | MAX_AUTO_INIT_X1024[9:8] | |||||||||
| 7:0 | MAX_AUTO_INIT_X1024[7:0] | |||||||||
0xE8 ... 0xEF | Reserved | |||||||||
| 0xF0 | UDDRC_DIMMCTL | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | DIMM_ADDR_MIRR_EN | DIMM_STAGGER_CS_EN | ||||||||
0xF4 ... 0xFF | Reserved | |||||||||
| 0x0100 | UDDRC_DRAMTMG0 | 31:24 | WR2PRE[6:0] | |||||||
| 23:16 | T_FAW[5:0] | |||||||||
| 15:8 | T_RAS_MAX[6:0] | |||||||||
| 7:0 | T_RAS_MIN[5:0] | |||||||||
| 0x0104 | UDDRC_DRAMTMG1 | 31:24 | ||||||||
| 23:16 | T_XP[4:0] | |||||||||
| 15:8 | RD2PRE[5:0] | |||||||||
| 7:0 | T_RC[6:0] | |||||||||
| 0x0108 | UDDRC_DRAMTMG2 | 31:24 | WRITE_LATENCY[5:0] | |||||||
| 23:16 | READ_LATENCY[5:0] | |||||||||
| 15:8 | RD2WR[5:0] | |||||||||
| 7:0 | WR2RD[5:0] | |||||||||
| 0x010C | UDDRC_DRAMTMG3 | 31:24 | T_MRW[9:4] | |||||||
| 23:16 | T_MRW[3:0] | T_MRD[5:4] | ||||||||
| 15:8 | T_MRD[3:0] | T_MOD[9:8] | ||||||||
| 7:0 | T_MOD[7:0] | |||||||||
| 0x0110 | UDDRC_DRAMTMG4 | 31:24 | T_RCD[4:0] | |||||||
| 23:16 | T_CCD[3:0] | |||||||||
| 15:8 | T_RRD[3:0] | |||||||||
| 7:0 | T_RP[4:0] | |||||||||
| 0x0114 | UDDRC_DRAMTMG5 | 31:24 | T_CKSRX[3:0] | |||||||
| 23:16 | T_CKSRE[3:0] | |||||||||
| 15:8 | T_CKESR[5:0] | |||||||||
| 7:0 | T_CKE[4:0] | |||||||||
| 0x0118 | UDDRC_DRAMTMG6 | 31:24 | T_CKDPDE[3:0] | |||||||
| 23:16 | T_CKDPDX[3:0] | |||||||||
| 15:8 | ||||||||||
| 7:0 | T_CKCSX[3:0] | |||||||||
| 0x011C | UDDRC_DRAMTMG7 | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | T_CKPDE[3:0] | |||||||||
| 7:0 | T_CKPDX[3:0] | |||||||||
| 0x0120 | UDDRC_DRAMTMG8 | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | T_XS_DLL_X32[6:0] | |||||||||
| 7:0 | T_XS_X32[6:0] | |||||||||
0x0124 ... 0x0137 | Reserved | |||||||||
| 0x0138 | UDDRC_DRAMTMG14 | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | T_XSR[11:8] | |||||||||
| 7:0 | T_XSR[7:0] | |||||||||
| 0x013C | UDDRC_DRAMTMG15 | 31:24 | EN_DFI_LP_T_STAB | |||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | T_STAB_X32[7:0] | |||||||||
0x0140 ... 0x017F | Reserved | |||||||||
| 0x0180 | UDDRC_ZQCTL0 | 31:24 | DIS_AUTO_ZQ | DIS_SRX_ZQCL | ZQ_RESISTOR_SHARED | T_ZQ_LONG_NOP[10:8] | ||||
| 23:16 | T_ZQ_LONG_NOP[7:0] | |||||||||
| 15:8 | T_ZQ_SHORT_NOP[9:8] | |||||||||
| 7:0 | T_ZQ_SHORT_NOP[7:0] | |||||||||
| 0x0184 | UDDRC_ZQCTL1 | 31:24 | T_ZQ_RESET_NOP[9:4] | |||||||
| 23:16 | T_ZQ_RESET_NOP[3:0] | T_ZQ_SHORT_INTERVAL_X1024[19:16] | ||||||||
| 15:8 | T_ZQ_SHORT_INTERVAL_X1024[15:8] | |||||||||
| 7:0 | T_ZQ_SHORT_INTERVAL_X1024[7:0] | |||||||||
| 0x0188 | UDDRC_ZQCTL2 | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | ZQ_RESET | |||||||||
| 0x018C | UDDRC_ZQSTAT | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | ZQ_RESET_BUSY | |||||||||
| 0x0190 | UDDRC_DFITMG0 | 31:24 | DFI_T_CTRL_DELAY[4:0] | |||||||
| 23:16 | DFI_RDDATA_USE_DFI_PHY_CLK | DFI_T_RDDATA_EN[6:0] | ||||||||
| 15:8 | DFI_WRDATA_USE_DFI_PHY_CLK | DFI_TPHY_WRDATA[5:0] | ||||||||
| 7:0 | DFI_TPHY_WRLAT[5:0] | |||||||||
| 0x0194 | UDDRC_DFITMG1 | 31:24 | DFI_T_PARIN_LAT[1:0] | |||||||
| 23:16 | DFI_T_WRDATA_DELAY[4:0] | |||||||||
| 15:8 | DFI_T_DRAM_CLK_DISABLE[4:0] | |||||||||
| 7:0 | DFI_T_DRAM_CLK_ENABLE[4:0] | |||||||||
| 0x0198 | UDDRC_DFILPCFG0 | 31:24 | DFI_TLP_RESP[4:0] | |||||||
| 23:16 | DFI_LP_WAKEUP_DPD[3:0] | DFI_LP_EN_DPD | ||||||||
| 15:8 | DFI_LP_WAKEUP_SR[3:0] | DFI_LP_EN_SR | ||||||||
| 7:0 | DFI_LP_WAKEUP_PD[3:0] | DFI_LP_EN_PD | ||||||||
0x019C ... 0x019F | Reserved | |||||||||
| 0x01A0 | UDDRC_DFIUPD0 | 31:24 | DIS_AUTO_CTRLUPD | DIS_AUTO_CTRLUPD_SRX | CTRLUPD_PRE_SRX | DFI_T_CTRLUP_MAX[9:8] | ||||
| 23:16 | DFI_T_CTRLUP_MAX[7:0] | |||||||||
| 15:8 | DFI_T_CTRLUP_MIN[9:8] | |||||||||
| 7:0 | DFI_T_CTRLUP_MIN[7:0] | |||||||||
| 0x01A4 | UDDRC_DFIUPD1 | 31:24 | ||||||||
| 23:16 | DFI_T_CTRLUPD_INTERVAL_MIN_X1024[7:0] | |||||||||
| 15:8 | ||||||||||
| 7:0 | DFI_T_CTRLUPD_INTERVAL_MAX_X1024[7:0] | |||||||||
| 0x01A8 | UDDRC_DFIUPD2 | 31:24 | DFI_PHYUPD_EN | |||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | ||||||||||
0x01AC ... 0x01AF | Reserved | |||||||||
| 0x01B0 | UDDRC_DFIMISC | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | DFI_FREQUENCY[4:0] | |||||||||
| 7:0 | DFI_INIT_START | CTL_IDLE_EN | DFI_INIT_COMPLETE_EN | |||||||
0x01B4 ... 0x01BB | Reserved | |||||||||
| 0x01BC | UDDRC_DFISTAT | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | DFI_LP_ACK | DFI_INIT_COMPLETE | ||||||||
0x01C0 ... 0x01C3 | Reserved | |||||||||
| 0x01C4 | UDDRC_DFIPHYMSTR | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | DFI_PHYMSTR_EN | |||||||||
0x01C8 ... 0x0203 | Reserved | |||||||||
| 0x0204 | UDDRC_ADDRMAP1 | 31:24 | ||||||||
| 23:16 | ADDRMAP_BANK_B2[5:0] | |||||||||
| 15:8 | ADDRMAP_BANK_B1[5:0] | |||||||||
| 7:0 | ADDRMAP_BANK_B0[5:0] | |||||||||
| 0x0208 | UDDRC_ADDRMAP2 | 31:24 | ADDRMAP_COL_B5[3:0] | |||||||
| 23:16 | ADDRMAP_COL_B4[3:0] | |||||||||
| 15:8 | ADDRMAP_COL_B3[4:0] | |||||||||
| 7:0 | ADDRMAP_COL_B2[3:0] | |||||||||
| 0x020C | UDDRC_ADDRMAP3 | 31:24 | ADDRMAP_COL_B9[4:0] | |||||||
| 23:16 | ADDRMAP_COL_B8[4:0] | |||||||||
| 15:8 | ADDRMAP_COL_B7[4:0] | |||||||||
| 7:0 | ADDRMAP_COL_B6[4:0] | |||||||||
| 0x0210 | UDDRC_ADDRMAP4 | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ADDRMAP_COL_B11[4:0] | |||||||||
| 7:0 | ADDRMAP_COL_B10[4:0] | |||||||||
| 0x0214 | UDDRC_ADDRMAP5 | 31:24 | ADDRMAP_ROW_B11[3:0] | |||||||
| 23:16 | ADDRMAP_ROW_B2_10[3:0] | |||||||||
| 15:8 | ADDRMAP_ROW_B1[3:0] | |||||||||
| 7:0 | ADDRMAP_ROW_B0[3:0] | |||||||||
| 0x0218 | UDDRC_ADDRMAP6 | 31:24 | LPDDR3_6GB_12GB | ADDRMAP_ROW_B15[3:0] | ||||||
| 23:16 | ADDRMAP_ROW_B14[3:0] | |||||||||
| 15:8 | ADDRMAP_ROW_B13[3:0] | |||||||||
| 7:0 | ADDRMAP_ROW_B12[3:0] | |||||||||
0x021C ... 0x0223 | Reserved | |||||||||
| 0x0224 | UDDRC_ADDRMAP9 | 31:24 | ADDRMAP_ROW_B5[3:0] | |||||||
| 23:16 | ADDRMAP_ROW_B4[3:0] | |||||||||
| 15:8 | ADDRMAP_ROW_B3[3:0] | |||||||||
| 7:0 | ADDRMAP_ROW_B2[3:0] | |||||||||
| 0x0228 | UDDRC_ADDRMAP10 | 31:24 | ADDRMAP_ROW_B9[3:0] | |||||||
| 23:16 | ADDRMAP_ROW_B8[3:0] | |||||||||
| 15:8 | ADDRMAP_ROW_B7[3:0] | |||||||||
| 7:0 | ADDRMAP_ROW_B6[3:0] | |||||||||
| 0x022C | UDDRC_ADDRMAP11 | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | ADDRMAP_ROW_B10[3:0] | |||||||||
0x0230 ... 0x023F | Reserved | |||||||||
| 0x0240 | UDDRC_ODTCFG | 31:24 | WR_ODT_HOLD[3:0] | |||||||
| 23:16 | WR_ODT_DELAY[4:0] | |||||||||
| 15:8 | RD_ODT_HOLD[3:0] | |||||||||
| 7:0 | RD_ODT_DELAY[4:0] | |||||||||
| 0x0244 | UDDRC_ODTMAP | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | RANK0_RD_ODT | RANK0_WR_ODT | ||||||||
0x0248 ... 0x024F | Reserved | |||||||||
| 0x0250 | UDDRC_SCHED | 31:24 | RDWR_IDLE_GAP[6:0] | |||||||
| 23:16 | GO2CRITICAL_HYSTERESIS[7:0] | |||||||||
| 15:8 | LPR_NUM_ENTRIES[4:0] | |||||||||
| 7:0 | PAGECLOSE | PREFER_WRITE | FORCE_LOW_PRI_N | |||||||
| 0x0254 | UDDRC_SCHED1 | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | PAGECLOSE_TIMER[7:0] | |||||||||
0x0258 ... 0x025B | Reserved | |||||||||
| 0x025C | UDDRC_PERFHPR1 | 31:24 | HPR_XACT_RUN_LENGTH[7:0] | |||||||
| 23:16 | ||||||||||
| 15:8 | HPR_MAX_STARVE[15:8] | |||||||||
| 7:0 | HPR_MAX_STARVE[7:0] | |||||||||
0x0260 ... 0x0263 | Reserved | |||||||||
| 0x0264 | UDDRC_PERFLPR1 | 31:24 | LPR_XACT_RUN_LENGTH[7:0] | |||||||
| 23:16 | ||||||||||
| 15:8 | LPR_MAX_STARVE[15:8] | |||||||||
| 7:0 | LPR_MAX_STARVE[7:0] | |||||||||
0x0268 ... 0x026B | Reserved | |||||||||
| 0x026C | UDDRC_PERFWR1 | 31:24 | W_XACT_RUN_LENGTH[7:0] | |||||||
| 23:16 | ||||||||||
| 15:8 | W_MAX_STARVE[15:8] | |||||||||
| 7:0 | W_MAX_STARVE[7:0] | |||||||||
0x0270 ... 0x02FF | Reserved | |||||||||
| 0x0300 | UDDRC_DBG0 | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | DIS_COLLISION_PAGE_OPT | DIS_ACT_BYPASS | DIS_RD_BYPASS | DIS_WC | ||||||
| 0x0304 | UDDRC_DBG1 | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | DIS_HIF | DIS_DQ | ||||||||
| 0x0308 | UDDRC_DBGCAM | 31:24 | WR_DATA_PIPELINE_EMPTY | RD_DATA_PIPELINE_EMPTY | DBG_WR_Q_EMPTY | DBG_RD_Q_EMPTY | DBG_STALL | |||
| 23:16 | DBG_W_Q_DEPTH[5:0] | |||||||||
| 15:8 | DBG_LPR_Q_DEPTH[5:0] | |||||||||
| 7:0 | DBG_HPR_Q_DEPTH[5:0] | |||||||||
| 0x030C | UDDRC_DBGCMD | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | CTRLUPD | ZQ_CALIB_SHORT | RANK0_REFRESH | |||||||
| 0x0310 | UDDRC_DBGSTAT | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | CTRLUPD_BUSY | ZQ_CALIB_SHORT_BUSY | RANK0_REFRESH_BUSY | |||||||
0x0314 ... 0x031F | Reserved | |||||||||
| 0x0320 | UDDRC_SWCTL | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | SW_DONE | |||||||||
| 0x0324 | UDDRC_SWSTAT | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | SW_DONE_ACK | |||||||||
0x0328 ... 0x036B | Reserved | |||||||||
| 0x036C | UDDRC_POISONCFG | 31:24 | RD_POISON_INTR_CLR | |||||||
| 23:16 | RD_POISON_INTR_EN | RD_POISON_SLVERR_EN | ||||||||
| 15:8 | WR_POISON_INTR_CLR | |||||||||
| 7:0 | WR_POISON_INTR_EN | WR_POISON_SLVERR_EN | ||||||||
| 0x0370 | UDDRC_POISONSTAT | 31:24 | ||||||||
| 23:16 | RD_POISON_INTR_4 | RD_POISON_INTR_3 | RD_POISON_INTR_2 | RD_POISON_INTR_1 | RD_POISON_INTR_0 | |||||
| 15:8 | ||||||||||
| 7:0 | WR_POISON_INTR_4 | WR_POISON_INTR_3 | WR_POISON_INTR_2 | WR_POISON_INTR_1 | WR_POISON_INTR_0 | |||||
0x0374 ... 0x03EF | Reserved | |||||||||
| 0x03F0 | UDDRC_DERATESTAT | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | DERATE_TEMP_LIMIT_INTR | |||||||||
0x03F4 ... 0x03FB | Reserved | |||||||||
| 0x03FC | UDDRC_PSTAT | 31:24 | ||||||||
| 23:16 | WR_PORT_BUSY_4 | WR_PORT_BUSY_3 | WR_PORT_BUSY_2 | WR_PORT_BUSY_1 | WR_PORT_BUSY_0 | |||||
| 15:8 | ||||||||||
| 7:0 | RD_PORT_BUSY_4 | RD_PORT_BUSY_3 | RD_PORT_BUSY_2 | RD_PORT_BUSY_1 | RD_PORT_BUSY_0 | |||||
| 0x0400 | UDDRC_PCCFG | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | BL_EXP_MODE | |||||||||
| 7:0 | PAGEMATCH_LIMIT | GO2CRITICAL_EN | ||||||||
| 0x0404 | UDDRC_PCFGR_0 | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | RD_PORT_PAGEMATCH_EN | RD_PORT_URGENT_EN | RD_PORT_AGING_EN | RD_PORT_PRIORITY[9:8] | ||||||
| 7:0 | RD_PORT_PRIORITY[7:0] | |||||||||
| 0x0408 | UDDRC_PCFGW_0 | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | WR_PORT_PAGEMATCH_EN | WR_PORT_URGENT_EN | WR_PORT_AGING_EN | WR_PORT_PRIORITY[9:8] | ||||||
| 7:0 | WR_PORT_PRIORITY[7:0] | |||||||||
0x040C ... 0x048F | Reserved | |||||||||
| 0x0490 | UDDRC_PCTRL_0 | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | PORT_EN | |||||||||
| 0x0494 | UDDRC_PCFGQOS0_0 | 31:24 | ||||||||
| 23:16 | RQOS_MAP_REGION1[1:0] | RQOS_MAP_REGION0[1:0] | ||||||||
| 15:8 | ||||||||||
| 7:0 | RQOS_MAP_LEVEL1[3:0] | |||||||||
| 0x0498 | UDDRC_PCFGQOS1_0 | 31:24 | RQOS_MAP_TIMEOUTR[10:8] | |||||||
| 23:16 | RQOS_MAP_TIMEOUTR[7:0] | |||||||||
| 15:8 | RQOS_MAP_TIMEOUTB[10:8] | |||||||||
| 7:0 | RQOS_MAP_TIMEOUTB[7:0] | |||||||||
| 0x049C | UDDRC_PCFGWQOS0_0 | 31:24 | WQOS_MAP_REGION2[1:0] | |||||||
| 23:16 | WQOS_MAP_REGION1[1:0] | WQOS_MAP_REGION0[1:0] | ||||||||
| 15:8 | WQOS_MAP_LEVEL2[3:0] | |||||||||
| 7:0 | WQOS_MAP_LEVEL1[3:0] | |||||||||
| 0x04A0 | UDDRC_PCFGWQOS1_0 | 31:24 | WQOS_MAP_TIMEOUT2[10:8] | |||||||
| 23:16 | WQOS_MAP_TIMEOUT2[7:0] | |||||||||
| 15:8 | WQOS_MAP_TIMEOUT1[10:8] | |||||||||
| 7:0 | WQOS_MAP_TIMEOUT1[7:0] | |||||||||
0x04A4 ... 0x04B3 | Reserved | |||||||||
| 0x04B4 | UDDRC_PCFGR_1 | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | RD_PORT_PAGEMATCH_EN | RD_PORT_URGENT_EN | RD_PORT_AGING_EN | RD_PORT_PRIORITY[9:8] | ||||||
| 7:0 | RD_PORT_PRIORITY[7:0] | |||||||||
| 0x04B8 | UDDRC_PCFGW_1 | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | WR_PORT_PAGEMATCH_EN | WR_PORT_URGENT_EN | WR_PORT_AGING_EN | WR_PORT_PRIORITY[9:8] | ||||||
| 7:0 | WR_PORT_PRIORITY[7:0] | |||||||||
0x04BC ... 0x053F | Reserved | |||||||||
| 0x0540 | UDDRC_PCTRL_1 | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | PORT_EN | |||||||||
| 0x0544 | UDDRC_PCFGQOS0_1 | 31:24 | ||||||||
| 23:16 | RQOS_MAP_REGION1[1:0] | RQOS_MAP_REGION0[1:0] | ||||||||
| 15:8 | ||||||||||
| 7:0 | RQOS_MAP_LEVEL1[3:0] | |||||||||
| 0x0548 | UDDRC_PCFGQOS1_1 | 31:24 | RQOS_MAP_TIMEOUTR[10:8] | |||||||
| 23:16 | RQOS_MAP_TIMEOUTR[7:0] | |||||||||
| 15:8 | RQOS_MAP_TIMEOUTB[10:8] | |||||||||
| 7:0 | RQOS_MAP_TIMEOUTB[7:0] | |||||||||
| 0x054C | UDDRC_PCFGWQOS0_1 | 31:24 | WQOS_MAP_REGION2[1:0] | |||||||
| 23:16 | WQOS_MAP_REGION1[1:0] | WQOS_MAP_REGION0[1:0] | ||||||||
| 15:8 | WQOS_MAP_LEVEL2[3:0] | |||||||||
| 7:0 | WQOS_MAP_LEVEL1[3:0] | |||||||||
| 0x0550 | UDDRC_PCFGWQOS1_1 | 31:24 | WQOS_MAP_TIMEOUT2[10:8] | |||||||
| 23:16 | WQOS_MAP_TIMEOUT2[7:0] | |||||||||
| 15:8 | WQOS_MAP_TIMEOUT1[10:8] | |||||||||
| 7:0 | WQOS_MAP_TIMEOUT1[7:0] | |||||||||
0x0554 ... 0x0563 | Reserved | |||||||||
| 0x0564 | UDDRC_PCFGR_2 | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | RD_PORT_PAGEMATCH_EN | RD_PORT_URGENT_EN | RD_PORT_AGING_EN | RD_PORT_PRIORITY[9:8] | ||||||
| 7:0 | RD_PORT_PRIORITY[7:0] | |||||||||
| 0x0568 | UDDRC_PCFGW_2 | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | WR_PORT_PAGEMATCH_EN | WR_PORT_URGENT_EN | WR_PORT_AGING_EN | WR_PORT_PRIORITY[9:8] | ||||||
| 7:0 | WR_PORT_PRIORITY[7:0] | |||||||||
0x056C ... 0x05EF | Reserved | |||||||||
| 0x05F0 | UDDRC_PCTRL_2 | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | PORT_EN | |||||||||
| 0x05F4 | UDDRC_PCFGQOS0_2 | 31:24 | RQOS_MAP_REGION2[1:0] | |||||||
| 23:16 | RQOS_MAP_REGION1[1:0] | RQOS_MAP_REGION0[1:0] | ||||||||
| 15:8 | RQOS_MAP_LEVEL2[3:0] | |||||||||
| 7:0 | RQOS_MAP_LEVEL1[3:0] | |||||||||
| 0x05F8 | UDDRC_PCFGQOS1_2 | 31:24 | RQOS_MAP_TIMEOUTR[10:8] | |||||||
| 23:16 | RQOS_MAP_TIMEOUTR[7:0] | |||||||||
| 15:8 | RQOS_MAP_TIMEOUTB[10:8] | |||||||||
| 7:0 | RQOS_MAP_TIMEOUTB[7:0] | |||||||||
| 0x05FC | UDDRC_PCFGWQOS0_2 | 31:24 | WQOS_MAP_REGION2[1:0] | |||||||
| 23:16 | WQOS_MAP_REGION1[1:0] | WQOS_MAP_REGION0[1:0] | ||||||||
| 15:8 | WQOS_MAP_LEVEL2[3:0] | |||||||||
| 7:0 | WQOS_MAP_LEVEL1[3:0] | |||||||||
| 0x0600 | UDDRC_PCFGWQOS1_2 | 31:24 | WQOS_MAP_TIMEOUT2[10:8] | |||||||
| 23:16 | WQOS_MAP_TIMEOUT2[7:0] | |||||||||
| 15:8 | WQOS_MAP_TIMEOUT1[10:8] | |||||||||
| 7:0 | WQOS_MAP_TIMEOUT1[7:0] | |||||||||
0x0604 ... 0x0613 | Reserved | |||||||||
| 0x0614 | UDDRC_PCFGR_3 | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | RD_PORT_PAGEMATCH_EN | RD_PORT_URGENT_EN | RD_PORT_AGING_EN | RD_PORT_PRIORITY[9:8] | ||||||
| 7:0 | RD_PORT_PRIORITY[7:0] | |||||||||
| 0x0618 | UDDRC_PCFGW_3 | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | WR_PORT_PAGEMATCH_EN | WR_PORT_URGENT_EN | WR_PORT_AGING_EN | WR_PORT_PRIORITY[9:8] | ||||||
| 7:0 | WR_PORT_PRIORITY[7:0] | |||||||||
0x061C ... 0x069F | Reserved | |||||||||
| 0x06A0 | UDDRC_PCTRL_3 | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | PORT_EN | |||||||||
| 0x06A4 | UDDRC_PCFGQOS0_3 | 31:24 | ||||||||
| 23:16 | RQOS_MAP_REGION1[1:0] | RQOS_MAP_REGION0[1:0] | ||||||||
| 15:8 | ||||||||||
| 7:0 | RQOS_MAP_LEVEL1[3:0] | |||||||||
| 0x06A8 | UDDRC_PCFGQOS1_3 | 31:24 | RQOS_MAP_TIMEOUTR[10:8] | |||||||
| 23:16 | RQOS_MAP_TIMEOUTR[7:0] | |||||||||
| 15:8 | RQOS_MAP_TIMEOUTB[10:8] | |||||||||
| 7:0 | RQOS_MAP_TIMEOUTB[7:0] | |||||||||
| 0x06AC | UDDRC_PCFGWQOS0_3 | 31:24 | WQOS_MAP_REGION2[1:0] | |||||||
| 23:16 | WQOS_MAP_REGION1[1:0] | WQOS_MAP_REGION0[1:0] | ||||||||
| 15:8 | WQOS_MAP_LEVEL2[3:0] | |||||||||
| 7:0 | WQOS_MAP_LEVEL1[3:0] | |||||||||
| 0x06B0 | UDDRC_PCFGWQOS1_3 | 31:24 | WQOS_MAP_TIMEOUT2[10:8] | |||||||
| 23:16 | WQOS_MAP_TIMEOUT2[7:0] | |||||||||
| 15:8 | WQOS_MAP_TIMEOUT1[10:8] | |||||||||
| 7:0 | WQOS_MAP_TIMEOUT1[7:0] | |||||||||
0x06B4 ... 0x06C3 | Reserved | |||||||||
| 0x06C4 | UDDRC_PCFGR_4 | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | RD_PORT_PAGEMATCH_EN | RD_PORT_URGENT_EN | RD_PORT_AGING_EN | RD_PORT_PRIORITY[9:8] | ||||||
| 7:0 | RD_PORT_PRIORITY[7:0] | |||||||||
| 0x06C8 | UDDRC_PCFGW_4 | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | WR_PORT_PAGEMATCH_EN | WR_PORT_URGENT_EN | WR_PORT_AGING_EN | WR_PORT_PRIORITY[9:8] | ||||||
| 7:0 | WR_PORT_PRIORITY[7:0] | |||||||||
0x06CC ... 0x074F | Reserved | |||||||||
| 0x0750 | UDDRC_PCTRL_4 | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | PORT_EN | |||||||||
| 0x0754 | UDDRC_PCFGQOS0_4 | 31:24 | ||||||||
| 23:16 | RQOS_MAP_REGION1[1:0] | RQOS_MAP_REGION0[1:0] | ||||||||
| 15:8 | ||||||||||
| 7:0 | RQOS_MAP_LEVEL1[3:0] | |||||||||
| 0x0758 | UDDRC_PCFGQOS1_4 | 31:24 | RQOS_MAP_TIMEOUTR[10:8] | |||||||
| 23:16 | RQOS_MAP_TIMEOUTR[7:0] | |||||||||
| 15:8 | RQOS_MAP_TIMEOUTB[10:8] | |||||||||
| 7:0 | RQOS_MAP_TIMEOUTB[7:0] | |||||||||
| 0x075C | UDDRC_PCFGWQOS0_4 | 31:24 | WQOS_MAP_REGION2[1:0] | |||||||
| 23:16 | WQOS_MAP_REGION1[1:0] | WQOS_MAP_REGION0[1:0] | ||||||||
| 15:8 | WQOS_MAP_LEVEL2[3:0] | |||||||||
| 7:0 | WQOS_MAP_LEVEL1[3:0] | |||||||||
| 0x0760 | UDDRC_PCFGWQOS1_4 | 31:24 | WQOS_MAP_TIMEOUT2[10:8] | |||||||
| 23:16 | WQOS_MAP_TIMEOUT2[7:0] | |||||||||
| 15:8 | WQOS_MAP_TIMEOUT1[10:8] | |||||||||
| 7:0 | WQOS_MAP_TIMEOUT1[7:0] | |||||||||
0x0764 ... 0x0F03 | Reserved | |||||||||
| 0x0F04 | UDDRC_SARBASE0 | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | BASE_ADDR[2:0] | |||||||||
| 0x0F08 | UDDRC_SARSIZE0 | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | NBLOCKS[7:0] | |||||||||