1.7 Signal Description

Table 1-2. Signal Description List
Signal NameFunctionTypeCommentsActive Level
Clocks, Oscillators and PLLs
XINMain Oscillator InputInput––
XOUTMain Oscillator OutputOutput––
XIN32Slow Clock Oscillator InputInput––
XOUT32Slow Clock Oscillator OutputOutput––
AUDIOCLKAudio ClockOutput––
PCK[7:0]Programmable Clock OutputOutput

Reset state:

  • PIO input
  • Internal pull-up enabled
  • Schmitt trigger enabled
–
Shutdown, Wake-up Logic
LPMLow-power ModeOutput––
SHDNShutdown ControlOutput––
WKUP[5:0]Wake-up InputInput––
ICE and JTAG
TCK/SWCLKTest Clock/Serial Wire ClockInput––
TDITest Data InInput––
TDOTest Data OutOutput––
TMS/SWDIOTest Mode Select/Serial Wire Input/OutputI/O––
JTAGSELJTAG SelectionInput––
Reset/Test
NRSTMicroprocessor ResetInput–Low
TSTTest Mode SelectInput––
NTRSTTest Reset SignalInput––
NRST_OUTMicroprocessor Reset OutputOutput–Low
External Interrupt Controller - EIC
IRQ[1:0]External Interrupt InputInput––
PIO Controller
PA[31:0]Parallel IO ControllerI/O––
PB[31:0]Parallel IO ControllerI/O––
PC[31:0]Parallel IO ControllerI/O––
PD[31:0]Parallel IO ControllerI/O––
PE[7:0]Parallel IO ControllerI/O––
External Bus Interface - EBI
D[15:0]Data BusI/O––
A[25:0]Address BusOutput––
NWAITExternal Wait SignalInput–Low
Static Memory Controller - SMC
NCS[3:0]Chip Select LinesOutput–Low
NWR[1:0]Write SignalOutput–Low
NRDRead SignalOutput–Low
NWEWrite EnableOutput–Low
NBS[1:0]Byte Mask SignalOutput–Low
NANDOENAND Flash Output EnableOutput–Low
NANDWENAND Flash Write EnableOutput–Low
DDR2/DDR3(L)/LPDDR2/LPDDR3 Controller
DDR_CLK, DDR_CLKNDDR Differential ClockOutput––
DDR_CKEDDR Clock EnableOutput–High
DDR_CSDDR Controller Chip SelectOutput–Low
DDR_BA[2:0]Bank SelectOutput–Low
DDR_WEDDR Write EnableOutput–Low
DDR_RAS, DDR_CASRow and Column SignalOutput–Low
DDR_A[15:0]DDR Address BusOutput––
DDR_D[15:0]DDR Data BusI/O––

DDR_DQS[1:0]

DDR_DQSN[1:0]

Differential Data StrobeI/O––
DDR_DQM[1:0]Write Data MaskOutput––
DDR_ZQDDR/LPDDR CalibrationInput––
DDR_VREFDDR/LPDDR ReferenceInput––
DDR_RESETNDDR3 Active Low Asynchronous ResetOutput–Low
DDR_ODTDDR3 On-Die TerminationOutput–High
Secure Data Memory Card - SDMMCx [2:0]
SDMMCx_CALSD Card CalibrationInput–Low
SDMMCx_CDSD Card/e.MMC Card DetectInput–Low
SDMMCx_CMDSD Card/e.MMC Command lineI/O––
SDMMCx_WPSD Card Connector Write Protect SignalInput–High
SDMMCx_RSTNe.MMC Reset SignalOutput–Low
SDMMCx_1V8SELSD Card Signal Voltage SelectionOutput––
SDMMCx_CKSD Card/e.MMC Clock SignalOutput––
SDMMCx_DAT[3:0]SD CardI/O––
SDMMC0_DAT[7:4]e.MMC Data LinesI/O––
SDMMC0_DSe.MMC Data StrobeInput––
Flexible Serial Communication Controller - FLEXCOMx [11:0]
FLEXCOMx_IO0Transmit DataI/O––
FLEXCOMx_IO1Receive DataI/O––
FLEXCOMx_IO2Serial ClockI/O––
FLEXCOMx_IO3Clear To Send/
Peripheral Chip SelectI/O––
FLEXCOMx_IO4Request To Send/
Peripheral Chip SelectOutput––
FLEXCOMx_IO5SPI Chip Select 2Output––
FLEXCOMx_IO6SPI Chip Select 3Output––
Inter-IC Sound Multi Channel Controller - I2SMCCx [1:0]
I2SMCCx_MCKI2S Bus ClockOutput––
I2SMCCx_CKSerial ClockI/O––
I2SMCCx_WSI2S Word SelectI/O––
I2SMCCx_DIN[3:0]Serial Data InputsInput––
I2SMCCx_DOUT[3:0]Serial Data OutputsOutput––
Synchronous Serial Controller - SSCx [1:0]
TDxTransmit DataOutput––
RDxReceive DataInput––
TKxTransmit ClockI/O––
RKxReceive ClockI/O––
TFxTransmit Frame SyncI/O––
RFxReceive Frame SyncI/O––
Timer/Counter - TCx [1:0]
TCLK[5:0]TC Channel y External Clock InputInput––
TIOA[5:0]TC Channel y I/O Line AI/O––
TIOB[5:0]TC Channel y I/O Line BI/O––
Quad IO SPI - QSPIx [1:0]
QSPIx_SCKQSPI Serial ClockOutput––
QSPIx_CSQSPI Chip SelectOutput–Low
QSPIx_IO[3:0]

QSPI I/O

QIO0 is QMOSI Host Out - Client In

QIO1 is QMISO Host In - Client Out

I/O––
QSPI0_IO[7:4]QSPI0 I/Os for Octal ModeI/O––
QSPI0_SCKNNegative QSPI0 Serial ClockOutput––
QSPI0_INTQSPI InterruptInput–Low
QSPI0_DQSQSPI0 Data StrobeInput––
Pulse Width Modulation Controller - PWM
PWMH[3:0]Waveform Output HighOutput––
PWML[3:0]Waveform Output LowOutput––
PWMFI[1:0]Fault InputsInput––
PWMEXTRG[1:0]External TriggerInput––
USB High Speed Ports - A, B, C
HHSA-DP

Host Port A High Speed Data +

Device A High Speed Data +

Analog––
HHSA-DM

Host Port A High Speed Data -

Device A High Speed Data -

Analog––
HHSB-DP

Host Port B High Speed Data +

Device B High Speed Data +

Analog––
HHSB-DM

Host Port B High Speed Data -

Device B High Speed Data -

Analog––
HHSC-DPHost Port C High Speed Data +Analog––
HHSC-DMHost Port C High Speed Data -Analog––
HHSA-CC[2:1]Host Port A Configuration Channels 1 and 2Analog––
HHSA-RTUNEHost Port A TuneAnalog––
HHSB-CC[2:1]Host Port B Configuration Channels 1 and 2Analog––
HHSB-RTUNEHost Port B TuneAnalog––
HHSC-RTUNEHost Port C TuneAnalog––
Ethernet 10/100/1000 - GMAC0
G0_TXCK/G0_REFCKTransmit Clock or 50 MHz Reference ClockI/O––
G0_125CK125 MHz ClockI/O––
G0_TXEN/G0_TXCTLTransmit Enable or Transmit Control SignalOutput––
G0_TX[3:0] Transmit DataOutput––
G0_TXERTransmit Coding ErrorOutput––
G0_RXCKReceive ClockInput––
G0_RXDV/G0_CRSDV/G0_RXCTLReceive Data Valid or Carrier Sense and Data Valid or Receive Control SignalInput––
G0_RX[3:0]Receive DataInput––
G0_RXERReceive ErrorInput––
G0_CRSCarrier SenseInput––
G0_COLCollision DetectInput––
G0_MDCManagement Data ClockOutput––
G0_MDIOManagement Data Input/OutputI/O––
G0_TSUCOMPTSU Timer Comparison ValidOutput––
Ethernet 10/100 - GMAC1
G1_TXCK/G1_REFCKTransmit Clock or 50 MHz Reference ClockI/O––
G1_TXENTransmit EnableOutput––
G1_TX[3:0]Transmit DataOutput––
G1_TXERTransmit Coding ErrorOutput––
G1_RXCKReceive ClockInput––
G1_RXDV/G1_CRSDVReceive Data Valid or Carrier Sense and Data ValidInput––
G1_RX[3:0]Receive DataInput––
G1_RXERReceive ErrorInput––
G1_CRSCarrier SenseInput––
G1_COLCollision DetectInput––
G1_MDCManagement Data ClockOutput––
G1_MDIOManagement Data Input/OutputI/O––
G1_TSUCOMPTSU Timer Comparison ValidOutput––
Analog-to-Digital Converter - ADC
AD[15:0]16 Analog InputsAnalog––
ADTRGADC TriggerInput––
ADVREFPADC ReferenceAnalog––
Analog Comparator Controller - ACC
ACC_INP[3:0]External Positive Analog Data InputsInput––
ACC_INN[3:1]External Negative Analog Data InputsInput––
Secure Box Module - SBM
PIOBU[3:0]Tamper I/OsI/O––
Image Sensor Controller - ISC
ISC_D[11:0]DataInput––
ISC_HSYNCHorizontal SynchroInput––
ISC_VSYNCVertical SynchroInput––
ISC_PCKPixel clockInput––
ISC_MCKMain clockOutput––
ISC_FIELDField Identification SignalInput––
Controller Area Network - CANx [5:0]
CANRXxReceiveInput––
CANTXxTransmitOutput––
Pulse Density Modulation Interface Controller - PDMCx [1:0]
PDMCx_DS[1:0]Data InputInput––
PDMCx_CLKClock OutputOutput––
Sony Philips Digital Interface Receiver - SPDIFRX
SPDIF_RXReceive DataInput––
Sony Philips Digital Interface Transmitter - SPDIFTX
SPDIF_TXTransmit DataOutput––
MIPI D-PHY

MIPI_DP[1:0]

MIPI_DN[1:0]

Differential Input Data Lane [1:0]Input––
MIPI_CLKP/MIPI_CLKNDifferential Input Clock LaneInput––
MIPI_REXTCalibration Reference ResistorInput4.02 KΩ E96–