1.5 Configuration Summary

Table 1-1. SAMA7G5 Series Configuration Summary
FeatureSAMA7G54
CPUCortex-A7 up to 1 GHz
Package343-ball TFBGA, 0.65 mm pitch, 14x14x1.2 mm
375-ball TFBGA, 0.40 mm pitch, 9x9x1.2 mm
DDR Interface16 bit/533 MHz LPDDR2, LPDDR3, DDR2, DDR3(L) - Up to 16 Gbit
NAND Flash Controller8-bit
Ethernet MAC with AVB Support1x 10/100/1000 (MII/RMII/RGMII I/F) + 1x 10/100 (MII/RMII I/F)
USB Device/Host3 USB interfaces: 2 host/device with Type-C interface and 1 host
Image Sensor Interface1x 2-lane MIPI CSI-2 + 1x 12-bit parallel
Number of PIOs136
Quad/Octal SPI1x octal + 1x quad
SDIO/SD/e.MMC3
SMC16-bit data/26-bit address/4CS
CAN-FD6
FLEXCOM12
ADC Inputs16 external + 3 internal
ACC Inputs4 external
64-Bit Periodic Interval Timer6
Timer Counter6 channels
PWM4 channels
ASRC4x stereo channels with independent conversion rate
I2SMCC2 (up to 8 TX and 8 RX channels each)
SSC2 (up to 16 TX and 16 RX channels each)
PDMC2 (up to 8 digital microphones)
CryptographyAsymmetric cryptography (CPKCC+CPKCL), AES, SHA, TRNG, TDES, PUF