2.9.1.4.2.4 QSPI Memory Configuration Data (Second Word)

Warning: To avoid any malfunctioning, the user must not write the "DO NOT USE (DNU)" bits.
Name: MEM_CFGx[1]

Bit 3130292827262524 
 DNUDNUDNUDNUDNUDNUDNUDNU 
Access  
Reset  
Bit 2322212019181716 
 DNUDNUDNUDNUDNUDNUDNUDNU 
Access  
Reset  
Bit 15141312111098 
 DNUDNUDNUDNUDNUDNUDNUDNU 
Access  
Reset  
Bit 76543210 
 DNUDNUDNUDNUDNUDNUDNUQSPI_MODE 
Access  
Reset  

Bits 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – DNU DO NOT USE

ValueDescription
0 QSPI mode – QSPI memory connected to the QSPI controller
1 SPI mode enabled – SPI memory connected to the QSPI controller

Bit 0 – QSPI_MODE QSPI Mode