2.9.1.4.2.1 Monitor Disable
| Name: | MON_DIS |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| DISABLE_MONITOR[31:24] | |||||||||
| Access | |||||||||
| Reset | |||||||||
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| DISABLE_MONITOR[23:16] | |||||||||
| Access | |||||||||
| Reset | |||||||||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| DISABLE_MONITOR[15:8] | |||||||||
| Access | |||||||||
| Reset | |||||||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DISABLE_MONITOR[7:0] | |||||||||
| Access | |||||||||
| Reset | |||||||||
Bits 31:0 – DISABLE_MONITOR[31:0] Monitor Disable
| Value | Description |
|---|---|
| 0 | If no boot file is found, launches the monitor. |
| Non-Zero | The monitor is never launched. |