4.7.6.19 RTC TimeStamp Time Register 1 (UTC_MODE)
RTC_TSTR1 reports the timestamp of the last tamper event after reading RTC_TSSR1.
| Name: | RTC_TSTR1 (UTC_MODE) |
| Offset: | 0xBC |
| Reset: | 0x00000000 |
| Property: | Read-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| BACKUP | |||||||||
| Access | R | ||||||||
| Reset | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| Access | |||||||||
| Reset |
Bit 31 – BACKUP System Mode of the Tamper (cleared by reading RTC_TSSR1)
| Value | Description |
|---|---|
| 0 |
The state of the system is different from Backup mode when the tamper event occurs. |
| 1 |
The system is in Backup mode when the tamper event occurs. |