2.2.4.7.3 Access Denials

ID_TZAESB_S Security Bit Setting in TZPMID_TZAESB_NS Security Bit Setting in TZPMR/W Access to Secure Region from Non-Secure WorldBufferable Access (using MMU)Data AbortMATRIX InterruptTZC-400 Interrupt
SecureNon-secureRead–Yes / NoYesYes
WriteNoYes / NoYesYes
YesYes / NoYes(2) / NoYes
SecureSecureRead–YesYesNo(1)
WriteNoYesYesNo(1)
YesYesYes(2)No(1)
Non-secureNon-secureRead–Yes / NoYesYes
WriteNoYes / NoYesYes
YesYes / NoYes(2) / NoYes
Note:
  1. Access denied by TZAESB, not propagated to TZC-400.
  2. In the case of write burst accesses, MATRIX_MEARx registers might not return the address corresponding to the offending access: due to the AXI protocol, the TZC-400 response error indicates the last accessed address (not which of the consecutive accesses failed during the burst).
Peripheral IDTypeSecurity
ID_AESBASCUser interfaceSecure
ID_TZAESB_NSUser interfaceProgrammable Secure
ID_TZAESB_NS_INTInterrupt ID onlySecure
ID_TZAESB_SUser interfaceProgrammable Secure
ID_TZAESB_S_INTInterrupt ID onlySecure

Refer to the section TrustZone AESB Address Space Controller (TZAESBASC) for more details.