4.8.7.3 SHDWC Status Register

Note: The events are detected only when the system is in Backup mode.
Name: SHDW_SR
Offset: 0x08
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
   WKUPIS5WKUPIS4WKUPIS3WKUPIS2WKUPIS1WKUPIS0 
Access RRRRRR 
Reset 000000 
Bit 15141312111098 
        LPM 
Access R 
Reset 0 
Bit 76543210 
   RTCWKRTTWK   WKUPS 
Access RRR 
Reset 000 

Bits 16, 17, 18, 19, 20, 21 – WKUPISx Wake-up x Input Status

Note: WKUPIS1 reports the status of the Security Module event.
ValueNameDescription
0 DISABLE

The corresponding wake-up input is disabled, or was inactive at the time the debouncer triggered a wake-up event.

1 ENABLE

The corresponding wake-up input was active at the time the debouncer triggered a wake-up event.

Bit 8 – LPM Low-Power Mode Pad Status

ValueDescription
0

The LPM pad is currently set to 0.

1

The LPM pad is currently set to 1.

Bit 5 – RTCWK Real-time Clock Wake-up

ValueDescription
0

No wake-up alarm from the RTC occurred since the last read of SHDW_SR.

1

At least one wake-up alarm from the RTC occurred since the last read of SHDW_SR.

Bit 4 – RTTWK Real-time Timer Wake-up

ValueDescription
0

No wake-up alarm from the RTT occurred since the last read of SHDW_SR.

1

At least one wake-up alarm from the RTT occurred since the last read of SHDW_SR.

Bit 0 – WKUPS Wake-up Status

ValueNameDescription
0 NO No wake-up due to the assertion of the wake-up pins has occurred since the last read of SHDW_SR.
1 PRESENT At least one wake-up due to the assertion of the wake-up pins has occurred since the last read of SHDW_SR