7.4.7.6 SPDIF Receiver Interrupt Status Register

Name: SPDIFRX_ISR
Offset: 0x1C
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
  CP_ERRPRE_ERRNRZ_ERRBLOCKSTSECEC2SCC1SC 
Access WRRRRRR 
Reset 0000000 
Bit 76543210 
 RXFULLOVERRUNPAR_ERRSFEBLOCKENDLOSSLOCKEDRXRDY 
Access RRRRRRRR 
Reset 00000000 

Bit 14 – CP_ERR 16 Consecutive Preamble Errors Interrupt Enable

Bit 13 – PRE_ERR Preamble Error (code violation) Status (cleared on read)

Bit 12 – NRZ_ERR NRZ Biphase Mark Error in payload data (code violation) Status (cleared on read)

Bit 11 – BLOCKST Start of Block Interrupt Status (cleared on read)

Bit 10 – SECE Security Report Interrupt Status (cleared on read)

This flag is set when either WPVS, SEQE or SWE is set in SPDIFRX_WPSR.

Bit 9 – C2SC Bit 0 to 31 Channel 2 Status Change (cleared on read)

Bit 8 – C1SC Bit 0 to 31 Channel 1 Status Change (cleared on read)

Bit 7 – RXFULL Receiver FIFO Full Interrupt Status (cleared on read)

Bit 6 – OVERRUN FIFO Overrun, Interrupt Status (cleared on read)

Bit 5 – PAR_ERR Parity Bit Error Interrupt Status (cleared on read)

Bit 4 – SFE Sampling Frequency Change Event Interrupt Status (cleared on read)

Bit 3 – BLOCKEND End of Block Interrupt Status (cleared on read)

Bit 2 – LOSS Loss of Signal Activity While Locked Interrupt Status (cleared on read)

Bit 1 – LOCKED Receiver Synchronized Interrupt Status (cleared on read)

Bit 0 – RXRDY Receive Data Ready Interrupt Status (cleared when reading SPDIFRX_RHR)