2.2.3.3.2 GMAC QoS
GMAC does not generate its own QoS. GMAC QoS is programmable in the interconnect matrix through the NICGPV registers.
The ASIB block that generates the ARQOS and AWQOS signals is configured through register ASIB[5] for GMAC0 and ASIB[6] for GMAC1.