8.3.5.5 TZAESBASC Region Disable Register

Name: TZAESBASC_RDR
Offset: 0x88
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 DIS7DIS6DIS5DIS4DIS3DIS2DIS1DIS0 
Access WWWWWWWW 
Reset –––––––– 

Bits 0, 1, 2, 3, 4, 5, 6, 7 – DISx Region x Disable

ValueDescription
0

No effect.

1

Disables the corresponding region.