8.3.5.4 TZAESBASC Region Enable Register

Name: TZAESBASC_RER
Offset: 0x84
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 EN7EN6EN5EN4EN3EN2EN1EN0 
Access WWWWWWWW 
Reset –––––––– 

Bits 0, 1, 2, 3, 4, 5, 6, 7 – ENx Region x Enable

ValueDescription
0

No effect.

1

Enables the corresponding region.