8.2.5.3.2 Unspecified Register Access Detection

When an unspecified register access occurs, TZAESB_ISR.URAD rises. Its source is then reported in TZAESB_ISR.URAT. Only the last unspecified register access is available through TZAESB_ISR.URAT.

Several kinds of unspecified register accesses can occur:

  • Mode register written during data processing
  • Mode register written during sub-keys generation
  • Write-only register read access

TZAESB_ISR.URAD and TZAESB_ISR.URAT can only be reset by TZAESB_CR.SWRST.