8.2.5.3.4 Register Write Protection
To prevent any single software error from corrupting TZAESB behavior, certain registers in the address space can be write-protected by setting WPEN (Write Protection Enable), WPITEN (Write Protection Interrupt Enable), and/or WPCREN (Write Protection Control Enable) in the TZAESB Write Protection Mode register (TZAESB_WPMR).
If a write access to a write-protected register is detected, the Write Protection Violation Status (WPVS) flag in the TZAESB Write Protection Status register (TZAESB_WPSR) is set and Write Protection Violation Source (WPVSRC) indicates the register in which the write access has been attempted.
WPVS is automatically cleared after reading TZAESB_WPSR.
The following registers can be write-protected when WPEN is set in TZAESB_WPMR:
- TZAESB Mode Register
- TZAESB Key Word Register x
- TZAESB Initialization Vector Register x
- TZAESB Extended Mode Register
The following registers can be write-protected when WPITEN is set:
The following register can be write-protected when WPCREN is set: