3.3.5.10.1 Registers Related to ODT Control
The following are the registers related to the ODT Control:
- UDDRC_ODTCFG
- UDDRC_ODTMAP
For more information about these registers, see Register Descriptions.
The following are the registers related to the ODT Control:
For more information about these registers, see Register Descriptions.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.