3.3.5.14.5 Registers Related to Power-Saving Features

The following registers are related to the power saving features:

  • UDDRC_DRAMTMG5.t_cke
  • Precharge power-down controls:
    • UDDRC_PWRCTL.POWERDOWN_EN
    • UDDRC_PWRTMG.POWERDOWN_TO_X32
    • UDDRC_DRAMTMG1.T_XP
  • Self-refresh controls:
    • UDDRC_PWRCTL.SELFREF_SW
    • UDDRC_PWRCTL.SELFREF_EN
  • Deep power-down controls:
    • UDDRC_PWRCTL.DEEPPOWERDOWN_EN
    • UDDRC_PWRTMG.T_DPD_X4096
  • Assertion of dfi_dram_clk_disable to disable the clocks to the DRAM controls:
    • UDDRC_WRCTL.EN_DFI_DRAM_CLK_DISABLE
    • UDDRC_DFITMG1.DFI_T_DRAM_CLK_DISABLE
    • UDDRC_DFITMG1.DFI_T_DRAM_CLK_ENABLE
    • UDDRC_DRAMTMG5.T_CKSRE
    • UDDRC_DRAMTMG5.T_CKSRX
    • UDDRC_DRAMTMG6.T_CKPDE
    • UDDRC_DRAMTMG6.T_CKPDX
    • UDDRC_DRAMTMG6.T_CKDPDE
    • UDDRC_DRAMTMG6.T_CKDPDX
    • UDDRC_DRAMTMG6.T_CKCSX

For more information about these registers, see Register Descriptions.