4.17.7.16 Secure PIO Mask Register

This register can only be written if the WPEN bit is cleared in the Secure PIO Write Protection Mode Register.

Name: S_PIO_MSKRx
Offset: 0x1000 + x*0x40 [x=0..4]
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 MSK31MSK30MSK29MSK28MSK27MSK26MSK25MSK24 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 MSK23MSK22MSK21MSK20MSK19MSK18MSK17MSK16 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 MSK15MSK14MSK13MSK12MSK11MSK10MSK9MSK8 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 MSK7MSK6MSK5MSK4MSK3MSK2MSK1MSK0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – MSKy PIO Line y Mask

These bits define the I/O lines to be configured when writing the Secure PIO Configuration Register.

0 (DISABLED): Writing the S_PIO_CFGRx, S_PIO_ODSRx or S_PIO_IOFRx does not affect the corresponding I/O line configuration.

1 (ENABLED): Writing the S_PIO_CFGRx, S_PIO_ODSRx or S_PIO_IOFRX updates the corresponding I/O line configuration.