4.17.7.7 PIO Output Data Status Register

Writing this register will only affect I/O lines enabled in the PIO_MSKRx.

Name: PIO_ODSRx
Offset: 0x18 + x*0x40 [x=0..4]
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 P31P30P29P28P27P26P25P24 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 P23P22P21P20P19P18P17P16 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 P15P14P13P12P11P10P9P8 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 P7P6P5P4P3P2P1P0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – Px Output Data Status

ValueDescription
0

The data to be driven on the I/O line of the I/O group x is 0.

1

The data to be driven on the I/O line of the I/O group x is 1.