3.2 Preprogrammed Demo Software

The WBZ351 Curiosity Board comes with pre-programmed software in a single application. These applications include Bluetooth LE sensor monitoring and Bluetooth LE lighting control.

The preprogrammed software implements a fully functional BLE Temperature sensor. The temperature sensor data from Curiosity's on-board temperature sensor is regularly read and can be accessed through advertising information which does not require a connection. In addition, the data is updated periodically after a BLE connection is established.

The pre-programmed software also implements brightness control of GREEN LED through BLE as well as through Touch slider/Button by connecting QT7 XPRO extension board. Once connected to mobile app through BLE, user can control the GREEN LED's brightness, and on/off state via BLE. Also, change the brightness using Touch slider. In addition, the ON/OFF state is made available via advertising information so that a user can know the status without connecting.