8.2.3 RFD Project Verification

LED Indications :

The table below details the different LED combinations and their corresponding activities in the RFD device.
Table 8-1. LED Indications in RFD Device
LED Indication Activity/Status Description
Quick green flash (RGB LED) RFD has received queued data from the coordinator.
Quick blue flash (user LED) RFD has sent push data to the coordinator.

The figures illustrate the output generated by the end device in the Push Pull Star application.

Figure 8-44. End Device 1
Figure 8-45. End Device 2
Figure 8-46. End Device 3
Figure 8-47. End Device 4