14.3.1.5.2 DEVICE_GetDeepSleepWakeUpSrc Function
C
void DEVICE_GetDeepSleepWakeUpSrc(DEVICE_DeepSleepWakeSrc_T *wakeUpSrc);Description
The API is used to get the wake up source of deep sleep mode.
Parameters
| Param | Description |
|---|---|
| wakeUpSrc | Pointer to the wake up source. See @ref DEVICE_DeepSleepWakeSrc_T. |
Returns
None.