14.3.1.5.7 DEVICE_ClearDeepSleepReg Function
C
bool DEVICE_ClearDeepSleepReg(void);Description
The API is used to clear the deep sleep related register. If the device is waken from deep sleep mode, the related register will be cleared. If it's a normal Power-on Reset. no register will be cleared.
Parameters
None
Returns
A boolean value, True means the device is waken from deep sleep mode.