14.1.2.2.7 Acronyms and Abbreviations
| Acronyms and Abbreviations | Meaning |
|---|---|
| AD | Advertising Data |
| GATT | Generic Attribute Profile |
| LE | Low Energy |
| MTU | Maximum Transmission Unit |
| TRSP | Transparent Profile |
| TRS | Transparent Service |
| RFU | Reserved for Future Use |
| DCBFC | Downlink Credit Based Flow Control |
| UCBFC | Uplink Credit Based Flow Control |