14.1.2.2.4 Transparent Client Role Requirements
Table4.1 describes the discovery requirements for a Transparent Client.
| Discovery Requirement | Support in Transparent Client |
|---|---|
| Transparent Service Discovery | O |
| Transparent Service Characteristic Discovery | M |
Table 4.2 describes the characteristic support requirements for a Transparent Client.
| Characteristic Support Requirements | Support in Transparent Client |
|---|---|
| Transparent Uplink Data | M |
| Transparent Downlink Data | M |
| Transparent Control Point | M |