Transparent Control Point Procedure Requirements
Enter a short description of your topic here (optional).
Table 3.2 shows the opcode definition of TCP characteristic. Range from 0x04 to 0x13 and 0x16 to 0x1F are reserved for future used. Range from 0x20 to 0xFF are reserved for higher layer specification application.
| Opcode | Description | Parameter | Response Code Triggered |
|---|---|---|---|
| 0x00 | Response Code for received success opcode | Request opcode (UINT8), Response Parameters | No |
| 0x01 | Response Code for received opcode but not supported | Request opcode (UINT8) | No |
| 0x02 | Response Code for received opcode with invalid parameter | Request opcode (UINT8) | No |
| 0x03 | Response Code for received Op Code but operation Fail | Request opcode (UINT8) | No |
| 0x04-0x13 | Reserved | N/A | N/A |
| 0x14 | Downlink Credit Based Flow Control enable | None | Yes |
| 0x15 | Uplink Credit Based Flow Control enable | Credit Value (UNIT8) | No |
| 0x16-0x1F | Reserved | N/A | N/A |
| 0x20-0xFF | Reserved for higher layer specification | N/A | N/A |
Table 3.3 shows the of Response Parameters structure of Triggered Response Code. Recently, only 0x14 opcode Client role asserted may induce Response code.
| Request Opcode | Response Parameters | Description |
|---|---|---|
| Downlink Credit Based Flow Control enable (0x14) | MTU Value (UNIT16), Credit Value (UNIT8) | Server will send these Response Parameters by 0x00 opcode to give Credit Value |
Credit Value field is given Credit number that data receiver returned to transmitter. One credit returned means transmitter can send one ATT packet to receiver. The default Credit Value is zero before Credit Base Flow Control is enabled.
MTU Value field is ATT_MTU value as the maximum size of any packet sent between a client and a server.